IESNA:LM-63-2002
[TEST]P953026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-950-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31401
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
6303.5 6306.8 6293.5 6265.2 6100.8 5929.7 5901.5 6037.7 6353.3 6773.5
7281.8 7866.4 8482.7 8932.8 9278.3 9620.4 9932.7 10120.4 10185.2 10115.4
9763.3 9130.5 8321.6 7039.3 5169 3009.7 2337 2137.7 1900.2 1548
1189.3 923.5 692.6 433.5 247.5 99.7 0
6303.5 6276.9 6263.6 6245.3 6085.9 5911.5 5886.5 6009.5 6313.4 6746.9
7241.9 7806.6 8422.9 8888 9220.1 9569 9877.9 10077.2 10170.2 10087.2
9708.5 9088.9 8266.7 6929.6 5006.2 2915 2310.4 2117.8 1876.9 1521.5
1174.3 911.9 659.4 416.9 240.8 96.3 0
6303.5 6295.1 6288.5 6270.2 6144 5976.2 5923.1 6024.4 6290.2 6697.1
7178.8 7720.3 8331.5 8869.7 9241.7 9587.2 9951 10198.5 10352.9 10339.7
10083.9 9515.8 8736.8 7524.3 5735.4 3391.7 2352 2136 1936.7 1661
1340.4 996.6 737.5 481.7 262.4 119.6 0
6303.5 6288.5 6280.2 6295.1 6208.8 6064.3 5999.5 6051 6237 6562.6
6996.1 7479.4 8039.2 8643.8 9127.1 9510.8 9879.6 10200.1 10391.1 10480.8
10381.2 10032.4 9411.2 8321.6 6680.5 4273.7 2420.1 2008.1 1827.1 1611.2
1381.9 1147.7 888.6 593 338.8 151.1 0
6303.5 6296.8 6301.8 6335 6318.4 6242 6147.3 6137.4 6222.1 6416.4
6715.4 7100.7 7562.5 8094 8673.7 9210.2 9627.1 9989.2 10309.8 10545.6
10612.1 10465.9 10102.1 9509.2 8349.8 6293.5 3503 1777.3 1398.6 1177.6
960.1 774 602.9 425.2 230.9 84.7 0
6303.5 6306.8 6325 6369.9 6413.1 6413.1 6368.2 6326.7 6333.3 6414.7
6575.9 6828.3 7168.8 7570.8 8020.9 8592.3 9200.2 9713.5 10010.8 10150.3
10241.7 10286.5 10271.6 10253.3 10075.6 9029.1 6760.2 3765.5 1712.5 1099.6
865.4 671 490 337.2 194.3 71.4 0
6303.5 6310.1 6345 6398.1 6474.5 6542.6 6589.1 6625.7 6622.4 6685.5
6791.8 6954.6 7180.5 7439.6 7756.8 8143.8 8584 9067.3 9502.5 9863
10226.7 10635.3 11043.9 11469.1 11995.7 12291.3 11379.4 9002.6 5816.8 2921.7
1401.9 862.1 584.7 380.4 217.6 76.4 0
6303.5 6315.1 6363.2 6439.7 6522.7 6605.8 6705.4 6818.4 6954.6 7129
7351.5 7607.3 7883.1 8188.7 8552.4 8997.6 9500.9 10055.6 10660.2 11314.7
12070.4 12895.9 13819.4 14738 15767.8 16965.3 18133 18428.7 17355.7 14806.1
11005.7 6981.1 4071.1 2249 993.3 239.2 0
6303.5 6331.7 6389.8 6477.9 6564.2 6642.3 6737 6866.5 7017.7 7246.9
7549.2 7896.3 8308.3 8816.5 9434.4 10200.1 11087.1 12113.6 13219.8 14349.3
15633.2 16852.4 18290.8 19752.5 21506.5 23230.6 25423.1 27771.7 29640.3 29444.3
25911.4 19526.6 12342.8 4946.4 903.6 199.3 0
6303.5 6330 6401.5 6484.5 6570.9 6663.9 6761.9 6893.1 7050.9 7278.5
7557.5 7893 8290 8799.9 9432.8 10236.7 11156.9 12269.7 13498.9 14757.9
16080 17430.4 18877.1 20455.1 22139.3 23895 25888.2 28054.1 30170.2 30543.9
27019.3 19720.9 11188.4 2913.4 621.2 184.4 0
6303.5 6328.4 6384.8 6496.1 6587.5 6688.8 6771.9 6893.1 7059.2 7258.5
7499.4 7773.4 8085.7 8514.2 9077.3 9758.3 10582.2 11595.4 12749.7 14008.8
15274.5 16571.7 17912.1 19342.2 20903.5 22438.3 24037.8 25438 26502.7 25740.3
22184.2 15287.7 6653.9 1283.9 387 127.9 0
6303.5 6321.7 6398.1 6494.5 6582.5 6670.5 6753.6 6849.9 6984.5 7129
7300 7466.1 7632.2 7856.5 8185.4 8620.5 9143.7 9846.3 10673.5 11610.3
12630.2 13684.9 14721.3 15774.4 16869 17893.8 18922 19853.8 20051.5 18314.1
14767.9 10147 4330.2 862.1 259.1 71.4 0
6303.5 6321.7 6384.8 6457.9 6531 6575.9 6620.7 6658.9 6693.8 6735.3
6748.6 6703.8 6619 6529.3 6466.2 6462.9 6552.6 6808.4 7223.6 7746.9
8366.4 9049.1 9736.7 10421 11085.4 11638.5 11967.4 12151.8 11683.4 9828.1
7207 4456.4 1777.3 504.9 186 46.5 0
6303.5 6298.5 6313.4 6335 6321.7 6233.7 6097.5 5893.2 5624.1 5268.7
4823.5 4305.3 3790.4 3360.2 3018 2735.6 2518.1 2378.5 2307.1 2290.5
2335.4 2425 2511.4 2596.1 2636 2571.2 2371.9 2054.6 1569.6 1114.5
810.6 588 428.5 300.6 181 48.2 0
6303.5 6261.9 6210.4 6109.1 5926.4 5622.4 5215.5 4698.9 4120.9 3596
3165.8 2792.1 2446.6 2190.8 2051.3 1986.5 1941.7 1886.9 1828.7 1773.9
1709.2 1621.1 1518.1 1426.8 1338.8 1250.7 1164.4 1071.3 961.7 837.1
709.2 584.7 451.8 310.6 169.4 38.2 0
6303.5 6220.4 6069.3 5813.5 5414.8 4848.4 4227.2 3635.9 3200.7 2830.3
2514.7 2337 2234 2144.3 2051.3 1973.3 1931.7 1916.8 1888.5 1825.4
1734.1 1642.7 1549.7 1460 1362 1265.7 1167.7 1063 961.7 850.4
732.5 601.3 451.8 292.3 149.5 31.6 0
6303.5 6193.8 5939.7 5522.8 4911.5 4165.8 3534.6 3097.7 2748.9 2531.3
2428.4 2333.7 2234 2127.7 2029.7 1969.9 1951.7 1941.7 1918.4 1843.7
1671 1573 1484.9 1400.2 1322.1 1249.1 1159.4 1059.7 953.4 833.8
704.3 564.7 418.6 282.4 151.1 41.5 0
6303.5 6150.6 5796.9 5220.5 4429.9 3652.5 3155.9 2788.8 2589.5 2503.1
2395.1 2290.5 2219.1 2142.7 2038 1971.6 1941.7 1901.8 1725.8 1651
1626.1 1616.1 1587.9 1543.1 1475 1385.3 1259 1141.1 1011.5 882
749.1 616.2 478.4 338.8 199.3 68.1 0
6303.5 6139 5707.2 4991.3 4092.7 3390.1 2946.6 2662.6 2577.9 2479.9
2360.3 2278.9 2227.4 2159.3 2034.7 1950 1883.6 1700.9 1637.7 1611.2
1589.6 1584.6 1564.7 1511.5 1420.1 1312.2 1195.9 1069.7 938.5 820.5
705.9 593 485 375.4 377 285.7 0
6303.5 6094.2 5580.9 4772 3836.9 3232.3 2820.4 2637.7 2576.2 2464.9
2350.3 2277.2 2234 2165.9 2019.8 1891.9 1724.1 1592.9 1551.4 1513.2
1488.2 1473.3 1405.2 1328.8 1242.4 1156 1054.7 956.7 848.8 739.1
636.2 529.9 430.2 518.2 465.1 156.1 0
6303.5 6080.9 5536.1 4694 3732.2 3106 2737.3 2627.7 2571.2 2463.2
2350.3 2282.2 2250.6 2187.5 2009.8 1822.1 1602.9 1511.5 1453.4 1406.9
1383.6 1332.1 1245.7 1166 1084.6 993.3 913.5 833.8 749.1 672.7
634.5 501.6 416.9 576.4 265.8 66.4 0
6303.5 6102.5 5569.3 4703.9 3755.5 3147.6 2752.3 2634.3 2587.8 2481.5
2360.3 2295.5 2262.3 2205.8 2033.1 1823.8 1599.5 1508.2 1446.7 1398.6
1372 1322.1 1237.4 1162.7 1079.6 991.6 903.6 823.9 745.8 652.8
571.4 470.1 416.9 578 229.2 56.5 0
